Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Winner by Danfoss |
| Catalog Item | XC-22-18-18-18MXZ |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 31.00 |
| End size 1 | -22 |
| End size 2 | -18 |
| End size 3 | -18 |
| End size 4 | -18 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree tube port heavy duty |
| End type 3 | 24 degree tube port heavy duty |
| End type 4 | 24 degree tube port heavy duty |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-cross |
| Product material | Carbon steel |
| Product serial name | XC-MX |
| Thread size 2 | M18x1.5 |
| Thread size 3 | M18x1.5 |
| Thread size 4 | M18x1.5 |