Air brake hose and fittings-product-category

Air brake hose and fittings

The Danfoss air brake portfolio includes bulk tubing, straight harnesses, formed harnesses, slider coils, and cold-air assemblies, all of which are tested and approved by major North American truck OEMs. These products provide flexibility, exceptional durability, and superior resistance to foreign substances.

Features and benefits

  • Multi-layer designs and proprietary thermoplastic hose materials 
  • Specifications that exceed SAE/DOT standards and stringent OEM customer requirements 
  • Assemblies can withstand extreme conditions 
  • Enhanced flexibility and extension 
  • Optimized flow performance and a wide range of options and specifications 
  • System-engineered portfolio and streamlined product configurations 
  • Easy to find the perfect combination of products

Applications

  • Truck air brake systems 
  • Trailer air brake systems 
  • Auxiliary air systems 
  • Formed tubes (tubing only) 
  • Formed and straight air brake harness assemblies (tubing only)

Our brands

Product types shown: 2