Engine and A/C hose and fittings
We offer a wide variety of fluid conveyance products for transportation-related applications such as air brakes, A/C and coolant systems, engines, and fuel systems. Socketless designs and PTFE products are available, as are options suited for specific market segments like railways.
 - Air brake hose and fittings - The Danfoss air brake portfolio includes bulk tubing, straight harnesses, formed harnesses, slider coils, and cold-air assemblies, all of which are tested and approved by major North American truck OEMs. These products provide flexibility, exceptional durability, and superior resistance to foreign substances. 
 - Engine and A/C hose, tubing, and assemblies - Danfoss' A/C products outperform competitive products in the areas that matter most to our customers. From tighter bend radius and near-zero permeation to widest-in-class temperature ranges, we are setting new standards for performance, flexibility, and durability in the mobile air conditioning industry. Likewise, we use the latest materials and technology to create engine and fuel hose products that meet the newest standards and that work with the newest fuels. 
 - PTFE hose and fittings - Our resilient hoses made with Teflon™ fluoropolymer and our flexible selection of fittings provide the options you need to meet even the most unique project requirements. 
 - Socketless hose and fittings - Our versatile range of socketless products offers convenience and ease of use without sacrificing the tight, leak-free connections that your applications require.