Socketless hose and fittings-product-category

Socketless hose and fittings

Our versatile range of socketless products offers convenience and ease of use without sacrificing the tight, leak-free connections that your applications require.

Features and benefits

  • Quick and easy to assemble
  • No clamps, bands, wires, or bolts required
  • Special hose construction assures tight, leak-proof connections
  • Operating pressures up to 24 bar [350 psi]
  • Kink resistant and flexible
  • Perfect for low-pressure fluid transfer

Applications

  • Drain line 
  • Hydraulic system service with petroleum-based and water-based fluids 
  • Low-pressure shop or service air lines
  • Low-pressure lube or oil lines
  • Transfer hose for air and water

Our brands

Product types shown: 2