Socketless hose and fittings
Our versatile range of socketless products offers convenience and ease of use without sacrificing the tight, leak-free connections that your applications require.
Features and benefits
- Quick and easy to assemble
- No clamps, bands, wires, or bolts required
- Special hose construction assures tight, leak-proof connections
- Operating pressures up to 24 bar [350 psi]
- Kink resistant and flexible
- Perfect for low-pressure fluid transfer
Applications
- Drain line
- Hydraulic system service with petroleum-based and water-based fluids
- Low-pressure shop or service air lines
- Low-pressure lube or oil lines
- Transfer hose for air and water
Our brands
Products shown: 2
Socketless hose
Our easy-to-use socketless hose products provide tight, leak-proof connections at operating pressures up to 24 bar [350 psi]. For applications requiring abrasion or wear resistance, hose is available with a cover made from durable synthetic rubber or polyester braid. We also offer high-temperature models for systems that reach up to 149ºC [300ºF].