Socketless fittings-product-category

Socketless fittings

We recommend our reusable Aeroquip socketless fittings for use with our socketless hoses. These best-in-class brazed nipple fittings provide reliable, tight connections at pressures up to 24 bar [350 psi].

Features and benefits

  • Reusable and crimp styles
  • Dura-Kote, zinc, or trivalent chromium plating 
  • Brass, carbon steel, or stainless-steel construction

 

Use our crimp spec tool to ensure the perfect fit. 

Applications

  • Air
  • Gasoline and fuel
  • General industrial service
  • Hydraulic system service with petroleum-based and water-based fluids
  • Low-pressure lube or oil lines
  • Low-pressure shop or service air lines
  • Water