Socketless fittings-product-category

Socketless fittings

We recommend our reusable Aeroquip socketless fittings for use with our socketless hoses. These best-in-class brazed nipple fittings provide reliable, tight connections at pressures up to 24 bar [350 psi].

Features and benefits 

  • Reusable and crimp styles 
  • Dura-Kote, zinc, or trivalent chromium plating  
  • Brass, carbon steel, or stainless-steel construction 

Applications 

  • Air 
  • Gasoline and fuel
  • General industrial service 
  • Hydraulic system service with petroleum-based and water-based fluids 
  • Low-pressure lube or oil lines 
  • Low-pressure shop or service air lines 
  • Water 

 

Use our crimp spec tool to ensure the perfect fit.