Socketless fittings
We recommend our reusable Aeroquip socketless fittings for use with our socketless hoses. These best-in-class brazed nipple fittings provide reliable, tight connections at pressures up to 24 bar [350 psi].
Features and benefits
- Reusable and crimp styles
- Dura-Kote, zinc, or trivalent chromium plating
- Brass, carbon steel, or stainless-steel construction
Applications
- Air
- Gasoline and fuel
- General industrial service
- Hydraulic system service with petroleum-based and water-based fluids
- Low-pressure lube or oil lines
- Low-pressure shop or service air lines
- Water
Use our crimp spec tool to ensure the perfect fit.
Products shown: 0