Socketless hose and fittings-product-category

Socketless hose and fittings

Our versatile range of socketless products offers convenience and ease of use without sacrificing the tight, leak-free connections that your applications require.

Features and benefits 

  • Quick and easy to assemble 
  • No clamps, bands, wires, or bolts required 
  • Special hose construction assures tight, leak-proof connections 
  • Operating pressures up to 24 bar [350 psi] 
  • Kink resistant and flexible 
  • Perfect for low-pressure fluid transfer 

Applications 

  • Drain line  
  • Hydraulic system service with petroleum-based and water-based fluids  
  • Low-pressure shop or service air lines 
  • Low-pressure lube or oil lines 
  • Transfer hose for air and water 

Our brands

AeroquipWeatherhead

Product types shown: 2