Danfoss logo
Engine hose and tubing-product-category

Engine hose and tubing

Our engine and fuel hose products are designed for reliability and adaptability in the face of evolving fuels and tightening emissions standards. We have hoses for the transfer of anything from crude oil to high-tech biodiesel, and our superior materials can easily handle temperatures between -54°C and 260°C [-65°F and 500°F].

Features and benefits 

  • Compatible with various engine types and temperatures 
  • System-matched portfolio  
  • Hot engine hoses feature materials like Teflon® fluoropolymer or silicone  
  • Hot engine hoses resist ambient, fluid, or gas media temperatures up to 260°C [500°F] 
  • Cold engine hoses are fabric-enforced  
  • Cold engine hoses are suitable for temperatures as low as -40°C [-40°F] 

Applications 

  • Engine oil
  • Gasoline and fuel
  • Lubricating oils
  • Mobile on- or off-highway vehicles
  • Petroleum-based fluids  
  • Tank-to-tank biofuel transfer
  • Transmission oil cooler

Products shown: 0