Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.040 |
| A dimension MM | 26.416 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.280 |
| Catalog Item | 00904H-102 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 0.580 |
| Hose cut off factor MM | 14.732 |
| Hose size | -4 |
| Inside diameter IN | 0.192 |
| Inside diameter MM | 4.877 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.040 |
| Product length mm | 26.416 |
| Product material | Brass |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789308801 |