Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.920 |
| A dimension MM | 23.368 |
| Angle shape | Straight |
| Catalog Item | 00904H-A05 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.280 |
| End size 1 | -4 |
| Finish plating | Bright dip |
| Hose size | -4 |
| Inside diameter IN | 0.213 |
| Inside diameter MM | 5.410 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 0.920 |
| Product length mm | 23.368 |
| Product material | Brass |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789308818 |