Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.340 |
| A dimension MM | 34.036 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.460 |
| Catalog Item | 00905H-106 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 0.780 |
| Hose cut off factor MM | 19.812 |
| Hose size | -5 |
| Inside diameter IN | 0.234 |
| Inside diameter MM | 5.944 |
| Product height in | 0.688 |
| Product height mm | 17.475 |
| Product length in | 1.340 |
| Product length mm | 34.036 |
| Product material | Brass |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305985 |