Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.100 |
| A dimension MM | 27.940 |
| Angle shape | Straight |
| Catalog Item | 00906H-A06 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Finish plating | None |
| Hose cut off factor IN | 0.540 |
| Hose cut off factor MM | 13.716 |
| Hose size | -6 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.100 |
| Product length mm | 27.940 |
| Product material | Brass |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Reusable socket hex IN | 0.750 |
| Reusable socket hex MM | 19.050 |
| Series | E Series |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789308887 |