Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| Hose cut off factor IN | 2.680 |
| Hose cut off factor MM | 68.000 |
| Hose size | -20 |
| Inside diameter IN | 0.910 |
| Inside diameter MM | 23.000 |
| Product material | Carbon steel |