Product specifications
Characteristic | Value |
|---|---|
| Application | Air conditioning |
| Brand | Aeroquip by Danfoss |
| Compatible hoses | GH001 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | A/C Compressor Pad |
| Finish plating | Zinc nickel |
| Hose size | -12 |
| Thread sealant | No |
| Tube OD 1 IN | 0.750 |