Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.940 |
| A dimension MM | 125.476 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Carbon steel |
| Series | A/C Crimp |