Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.520 |
| A dimension MM | 89.408 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25118-16.123NG |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 4.840 |
| Drop dimension MM | 122.94 |
| End size 1 | -16 |
| End type 1 | Flange Bock compressor |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.470 |
| Hose cut off factor MM | 62.738 |
| Hose size | -16 |
| Inside diameter IN | 0.670 |
| Inside diameter MM | 17.018 |
| Product material | Carbon steel |
| Series | A/C Crimp |
| Tube OD 1 IN | 0.866 |
| Tube OD 1 MM | 22.000 |