Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.910 |
| A dimension MM | 99.314 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Tube-O F long pilot switch pt |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hose cut off factor IN | 2.390 |
| Hose cut off factor MM | 60.706 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Crimp |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.393 |
| Tube OD 1 MM | 9.980 |