Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.070 |
| A dimension MM | 103.378 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Tube-O F long pilot switch pt |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.225 |
| Hose cut off factor IN | 2.530 |
| Hose cut off factor MM | 64.262 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Crimp |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.472 |
| Tube OD 1 MM | 11.990 |