Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.820 |
| A dimension MM | 97.028 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End Type 1 | Tube-O F long pilot switch pt |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.240 |
| Hose cut off factor MM | 56.896 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Crimp |
| Thread size 1 | 1 1/16-14 UN |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |