Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.650 |
| A dimension MM | 16.510 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 13.012-35AH |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -35 |
| End Type 1 | Male metric swivel |
| Finish plating | Zinc nickel |
| Hose size | -35 |
| Inside diameter IN | 1.661 |
| Inside diameter MM | 42.189 |
| Product height in | 1.968 |
| Product length in | 0.650 |
| Product length mm | 16.510 |
| Product material | Carbon steel |
| Product width mm | 49.987 |
| Thread size 1 | M42x2 |