Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.780 |
| A dimension MM | 19.810 |
| Angle shape | Straight |
| Catalog Item | 186-900605-16 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hose size | -16 |
| Inside diameter IN | 1.130 |
| Inside diameter MM | 28.702 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 0.780 |
| Product length mm | 19.812 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |