Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.500 |
| A dimension MM | 12.700 |
| Angle shape | Straight |
| Catalog Item | 186-900605-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hose size | -6 |
| Inside diameter IN | 0.381 |
| Inside diameter MM | 9.677 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |