Socket, R2-product-details

Socket, R2

1F06-12-S

Catalog item:

1F06-12-S


Tools

Product specifications

Characteristic
Value
A dimension IN1.338
A dimension MM34.000
Angle shapeStraight
Catalog Item1F06-12-S
Compatible hose ID IN0.750
Compatible hose ID MM19.000
Construction StyleCrimp
Finish platingZinc plating
Inside diameter IN1.043
Inside diameter MM26.492
Product height in1.562
Product height mm39.675
Product length in1.338
Product length mm33.985
Product materialCarbon steel
Product width in1.562
Product width mm39.675
Series1A/Z Series