Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.917 |
| A dimension MM | 48.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20-20-S |
| Finish plating | Dura-Kote |
| Hose size | -20 |
| Inside diameter IN | 1.610 |
| Inside diameter MM | 40.894 |
| Product height in | 2.091 |
| Product length in | 1.917 |
| Product length mm | 48.692 |
| Product material | Carbon steel |
| Product width mm | 53.111 |
| Series | Thermoplastic Crimp |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
