Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F40104-08C |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Hose size | -8 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789291677 |
