Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 1F40104-10C-BG |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Hose size | -10 |
| Inside diameter IN | 0.9000 |
| Inside diameter MM | 22.8600 |
