Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 1F40104-12C-BG |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Hose size | -12 |
| Inside diameter IN | 1.080 |
| Inside diameter MM | 27.432 |
