Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F40105-04C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | GH134 |
| Hose size | -4 |
| Inside diameter IN | 0.484 |
| Inside diameter MM | 12.294 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628025263 |
