Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.200 |
| A dimension MM | 30.480 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1Y16AH |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | Zinc nickel |
| Hose size | -16 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 1.051 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product material | Carbon steel |
| Product width in | 1.051 |
| Series | A/C Crimp |
| Thread sealant | No |
