Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.385 |
| A dimension MM | 35.180 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1Y20AH |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| Finish plating | Zinc nickel |
| Hose size | -20 |
| Inside diameter IN | 1.323 |
| Inside diameter MM | 33.604 |
| Product height in | 1.680 |
| Product height mm | 42.672 |
| Product length in | 1.385 |
| Product material | Carbon steel |
| Product width mm | 42.672 |
| Series | A/C Crimp |
| Thread sealant | No |
