Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.450 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| End size 1 | -24 |
| Finish plating | Zinc plating |
| Hose size | -24 |
| Inside diameter IN | 1.622 |
| Inside diameter MM | 41.200 |
| Product height in | 1.990 |
| Product height mm | 50.546 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Carbon steel |
| Product width in | 1.990 |
| Product width mm | 50.546 |
