Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.760 |
| A dimension MM | 70.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1Y25DL20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.894 |
| Hex size 2 IN | 1.610 |
| Hex size 2 MM | 41.000 |
| Hose cut off factor IN | 1.462 |
| Hose cut off factor MM | 37.200 |
| Hose size | -20 |
| Inside diameter IN | 0.910 |
| Inside diameter MM | 23.000 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product material | Carbon steel |
| Product width in | 1.860 |
| Product width mm | 47.244 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | M36x2 |
