Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.040 |
| A dimension MM | 102.700 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.600 |
| Backup hex size MM | 40.640 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1Y25DLA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.180 |
| Drop dimension MM | 29.90 |
| End connection hex size IN | 1.600 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.740 |
| Hose cut off factor MM | 69.700 |
| Hose size | -20 |
| Inside diameter IN | 0.910 |
| Inside diameter MM | 23.000 |
| Product height in | 2.820 |
| Product height mm | 71.628 |
| Product length in | 4.850 |
| Product length mm | 123.190 |
| Product material | Carbon steel |
| Product width in | 1.680 |
| Product width mm | 42.672 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 1.102 |
| Tube OD 1 MM | 28.000 |