Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.520 |
| A dimension MM | 89.300 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.610 |
| Backup hex size MM | 40.894 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1Y25DLB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.310 |
| Drop dimension MM | 58.70 |
| End connection hex size IN | 1.610 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.220 |
| Hose cut off factor MM | 56.300 |
| Hose size | -20 |
| Inside diameter IN | 0.910 |
| Inside diameter MM | 23.000 |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 4.450 |
| Product length mm | 113.030 |
| Product material | Carbon steel |
| Product width in | 1.680 |
| Product width mm | 42.672 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 1.102 |
| Tube OD 1 MM | 28.000 |
