Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.900 |
| A dimension MM | 73.700 |
| Angle shape | Straight |
| Backup hex size MM | 46.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1Y32DK24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.100 |
| Hose size | -24 |
| Inside diameter IN | 1.130 |
| Inside diameter MM | 28.700 |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product material | Carbon steel |
| Product width in | 2.090 |
| Product width mm | 53.086 |
| Thread size 1 | M45x2 |
