Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.140 |
| A dimension MM | 79.800 |
| Angle shape | Straight |
| Backup hex size IN | 1.970 |
| Backup hex size MM | 50.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1Y32DL24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.970 |
| End connection hex size MM | 50.038 |
| End size 1 | -32 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.200 |
| Hose size | -24 |
| Inside diameter IN | 1.130 |
| Inside diameter MM | 28.700 |
| Product height in | 2.270 |
| Product height mm | 57.658 |
| Product length in | 3.140 |
| Product length mm | 79.756 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M45x2 |
