Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.6200 |
| Item type | O-Ring |
| Outside diameter IN | 0.8100 |
| Product height in | 0.813 |
| Product height mm | 20.650 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 0.813 |
| Product width mm | 20.65 |
| Thickness IN | 0.0900 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146099297 |