Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.063 |
| A dimension MM | 27.000 |
| Angle shape | Straight |
| Catalog Item | 5420-25-12S |
| Construction Style | Reusable |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| Finish plating | Dura-Kote |
| Inside diameter IN | 1.341 |
| Inside diameter MM | 34.061 |
| Product material | Carbon steel |