Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.886 |
| A dimension MM | 22.500 |
| Angle shape | Straight |
| Catalog Item | 5420-25-8S |
| Construction Style | Reusable |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.000 |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.947 |
| Inside diameter MM | 24.050 |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 0.886 |
| Product length mm | 22.504 |
| Product material | Carbon steel |
| Product width in | 1.300 |
| Product width mm | 33.020 |