Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.630 |
| A dimension MM | 66.802 |
| Angle shape | Straight |
| Backup hex size IN | 0.063 |
| Backup hex size MM | 1.588 |
| Brand | Danfoss |
| Catalog Item | 75704 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | H757 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -10 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | A/C Crimp |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522676878 |
