Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.510 |
| A dimension MM | 89.150 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 75706E-W47 |
| Compatible hose ID IN | 0.313 |
| Compatible hose ID MM | 7.938 |
| Compatible hoses | H757 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.525 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 15 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.150 |
| Hose size | -6 |
| Product material | Carbon steel |
| Series | 757 E |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.525 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522724302 |
