Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.000 |
| A dimension MM | 101.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 75706E-W66 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | H757 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 51 |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.002 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.750 |
| Hose cut off factor MM | 69.850 |
| Hose size | -6 |
| Product material | Carbon steel |
| Series | 757 E |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522086479 |
