Ftng (perm) Refrig
75706E-Z06-BG
Tools75706E-Z06-BG Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 2.940 |
| Product length mm | 74.676 |
| Product width in | 0.625 |
| Product width mm | 15.875 |