Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.200 |
| A dimension MM | 81.280 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 75706E-Z26 |
| Construction Style | Crimp |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.59 |
| End size 1 | -6 |
| End type 1 | Male swivel stud |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.000 |
| Hose cut off factor IN | 2.140 |
| Hose cut off factor MM | 54.356 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975701218 |
