Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.140 |
| A dimension MM | 105.156 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 75706E-Z89 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | H757 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.4 |
| End type 1 | Female Pipe (NPT) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.400 |
| Hose cut off factor IN | 2.880 |
| Hose cut off factor MM | 73.152 |
| Hose size | -6 |
| Product material | Carbon steel |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975473078 |
