Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.490 |
| A dimension MM | 88.646 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 75706G-466 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.050 |
| Drop dimension MM | 26.67 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.130 |
| Hose cut off factor MM | 54.102 |
| Hose size | -5 |
| Product length in | 3.490 |
| Product length mm | 88.646 |
| Product material | Carbon steel |
| Series | 757 E |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |