Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.160 |
| A dimension MM | 80.264 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 75706G-Z46 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.720 |
| Hose size | -6 |
| Product length in | 3.160 |
| Product length mm | 80.264 |
| Series | 757 E |
| Thread sealant | No |