Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.910 |
| A dimension MM | 73.914 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 75706G-Z47 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.550 |
| Hose cut off factor MM | 39.370 |
| Hose size | -6 |
| Series | 757 E |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |